How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | F: | 2 |
| D: | 1.72 | C: | 4.66 in |
| K: | 1.63 in | BF: | 0.41 |
| O*: | 1.94 in | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.333 in | B: | 3.8 |
| N: | 4 | U: | 0.5 in |
| L: | 3.82 in | I: | 2.61 in |
| G: | 1 | A: | 2.82 |
| BE: | 0.38 in | J: | 3.25 in |
| AJ: | 5.88 | LM: | 6.07 |
| AK: | 4.5 | T: | 0.75 |
| TAP Depth: | 0.5 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Output Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.5 in | Reducer: | Worm - Right Angle |
| Assembly: | UFC-2 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Gear Type: | Worm | Center Distance (in): | 1.333 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Motor Frame Size: | 56 |
| Series Code: | OE | Output Key: | 3/16 X 1.88 |
| Input Keyway: | 1/8 X 1.44 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.375 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

