How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | F: | 2 |
| AK: | 4.5 | A: | 2.82 |
| U: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| LM: | 6.07 | B: | 3.8 |
| N: | 4 | I: | 2.61 in |
| O*: | 1.94 in | K: | 1.63 in |
| O: | 2.16 in | G: | 1 |
| C: | 4.66 in | J: | 3.25 in |
| D: | 1.72 | Center Distance (in): | 1.333 in |
| BD: | 5.88 | L: | 3.82 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 0.75 | TAP Depth: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 56 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | UFC-2 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.333 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.375 | Output Key: | 3/16 X 1.88 |
| Ratio Range: | 25:1 | Input Keyway: | 1/8 X 1.44 in |
| Gear Type: | Worm | Ratio: | 25:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

