How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | J: | 3.25 in |
| B: | 3.8 | I: | 2.61 in |
| K: | 1.63 in | BF: | 0.41 |
| N: | 4 | C: | 4.66 in |
| U: | 0.5 in | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | G: | 1 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| AK: | 4.5 | BD: | 5.88 |
| L: | 3.82 in | A: | 2.82 |
| T: | 0.75 | TAP Depth: | 0.5 in |
| O: | 2.16 in | BE: | 0.38 in |
| O*: | 1.94 in | LM: | 6.07 |
Technical Specifications
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Assembly: | UFC-2 | Product Line: | OE Series |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.88 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.06 |
| Ratio Range: | 5:1 | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 1.333 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

