How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| B: | 3.8 | U: | 0.5 in |
| I: | 2.61 in | D: | 1.72 |
| AJ: | 5.88 | C: | 4.66 in |
| F: | 2 | AK: | 4.5 |
| T: | 0.75 | Center Distance (in): | 1.333 in |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| O: | 2.16 in | J: | 3.25 in |
| LM: | 6.07 | BF: | 0.41 |
| N: | 4 | L: | 3.82 in |
| TAP Depth: | 0.5 in | O*: | 1.94 in |
| A: | 2.82 | G: | 1 |
Technical Specifications
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Input Diameter (in): | 0.5 in |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 0.750 in | Input Keyway: | 1/8 X 1.44 in |
| Assembly: | UFC-2 | Input HP @ 1750 RPM: | 1.06 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Output Key: | 3/16 X 1.88 | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

