How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 4.66 in |
| F: | 2 | T: | 0.75 |
| LM: | 6.07 | BD: | 5.88 |
| AJ: | 5.88 | L: | 3.82 in |
| O*: | 1.94 in | K: | 1.63 in |
| U: | 0.5 in | BE: | 0.38 in |
| G: | 1 | J: | 3.25 in |
| I: | 2.61 in | D: | 1.72 |
| Center Distance (in): | 1.333 in | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | B: | 3.8 |
| O: | 2.16 in | A: | 2.82 |
| N: | 4 | TAP Depth: | 0.5 in |
Technical Specifications
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.333 | Series: | OE Series |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/8 X 1.44 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Output RPM: | 35 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.211 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.5 in | Assembly: | UFC-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 3/16 X 1.88 |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

