How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 1.333 in |
| J: | 3.25 in | BE: | 0.38 in |
| B: | 3.8 | O*: | 1.94 in |
| LM: | 6.07 | D: | 1.72 |
| AJ: | 5.88 | A: | 2.82 |
| F: | 2 | T: | 0.75 |
| C: | 4.66 in | G: | 1 |
| H-Tap size: | 5/16 - 18 in | U: | 0.5 in |
| BF: | 0.41 | O: | 2.16 in |
| L: | 3.82 in | I: | 2.61 in |
| AK: | 4.5 | K: | 1.63 in |
| TAP Depth: | 0.5 in | N: | 4 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | UFC-2 |
| Series: | OE Series | Center Distance (in): | 1.333 |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/8 X 1.44 in | Input RPM: | 1,750 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.211 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.88 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 237 in/lbs |

