How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | J: | 3.25 in |
| G: | 1 | D: | 1.72 |
| BD: | 5.88 | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| N: | 4 | B: | 3.8 |
| O: | 2.16 in | U: | 0.5 in |
| I: | 2.61 in | K: | 1.63 in |
| BE: | 0.38 in | LM: | 6.07 |
| TAP Depth: | 0.5 in | AK: | 4.5 |
| C: | 4.66 in | L: | 3.82 in |
| T: | 0.75 | Center Distance (in): | 1.333 in |
| O*: | 1.94 in | F: | 2 |
Technical Specifications
| Assembly: | UFC-2 | Output Key: | 3/16 X 1.88 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.5 in | Product Line: | OE Series |
| Center Distance (in): | 1.333 | Ratio: | 50:1 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/8 X 1.44 in |
| Series: | OE Series | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.211 |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

