How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | Center Distance (in): | 1.333 in |
| BF: | 0.41 | J: | 3.25 in |
| H-Tap size: | 5/16 - 18 in | G: | 1 |
| AK: | 4.5 | T: | 0.75 |
| F: | 2 | U: | 0.5 in |
| BD: | 5.88 | N: | 4 |
| BE: | 0.38 in | TAP Depth: | 0.5 in |
| B: | 3.8 | LM: | 6.07 |
| I: | 2.61 in | K: | 1.63 in |
| A: | 2.82 | AJ: | 5.88 |
| O*: | 1.94 in | O: | 2.16 in |
| D: | 1.72 | L: | 3.82 in |
Technical Specifications
| Series Code: | OE | Series: | OE Series |
| Product Line: | OE Series | Service Factor: | 1 |
| Input Diameter (in): | 0.5 in | Output Key: | 3/16 X 1.88 |
| Input Keyway: | 1/8 X 1.44 in | Input HP @ 1750 RPM: | 0.181 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Assembly: | UFC-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Output RPM: | 29.2 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.333 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 226 in/lbs |

