How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | TAP Depth: | 0.5 in |
| O: | 2.16 in | C: | 4.66 in |
| BF: | 0.41 | T: | 0.75 |
| O*: | 1.94 in | H-Tap size: | 5/16 - 18 in |
| N: | 4 | A: | 2.82 |
| K: | 1.63 in | BD: | 5.88 |
| D: | 1.72 | AJ: | 5.88 |
| BE: | 0.38 in | LM: | 6.07 |
| B: | 3.8 | U: | 0.5 in |
| F: | 2 | L: | 3.82 in |
| AK: | 4.5 | Center Distance (in): | 1.333 in |
| J: | 3.25 in | I: | 2.61 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.871 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 56 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Product Line: | OE Series | Input Diameter (in): | 0.5 in |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | UFC-2 | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Output Key: | 3/16 X 1.88 |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

