How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | Center Distance (in): | 1.333 in |
| C: | 4.66 in | O: | 2.16 in |
| I: | 2.61 in | B: | 3.8 |
| J: | 3.25 in | N: | 4 |
| TAP Depth: | 0.5 in | L: | 3.82 in |
| G: | 1 | H-Tap size: | 5/16 - 18 in |
| A: | 2.82 | T: | 0.75 |
| F: | 2 | D: | 1.72 |
| U: | 0.5 in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | LM: | 6.07 |
| BD: | 5.88 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft Direction: | 3 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input Keyway: | 1/8 X 1.44 in |
| Product Line: | OE Series | Output RPM: | 175 |
| Series: | OE Series | Series Code: | OE |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.733 | Center Distance (in): | 1.333 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.88 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 56 | Assembly: | UFC-3 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

