How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 1.72 |
| T: | 0.75 | F: | 2 |
| AK: | 4.5 | TAP Depth: | 0.5 in |
| BD: | 5.88 | A: | 2.82 |
| LM: | 6.07 | BE: | 0.38 in |
| I: | 2.61 in | O: | 2.16 in |
| Center Distance (in): | 1.333 in | J: | 3.25 in |
| AJ: | 5.88 | N: | 4 |
| K: | 1.63 in | L: | 3.82 in |
| G: | 1 | C: | 4.66 in |
| H-Tap size: | 5/16 - 18 in | B: | 3.8 |
| U: | 0.5 in |
Technical Specifications
| Series: | OE Series | Center Distance (in): | 1.333 |
| Ratio: | 100:1 | Input Keyway: | 1/8 X 1.44 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.88 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Series Code: | OE | Ratio Range: | 100:1 To 250:1 |
| Input Diameter (in): | 0.5 in | Assembly: | UFC-3 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.084 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Output Diameter (in): | 0.750 in | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

