How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | J: | 3.25 in |
| A: | 2.82 | H-Tap size: | 5/16 - 18 in |
| D: | 1.72 | C: | 4.66 in |
| AJ: | 5.88 | G: | 1 |
| BF: | 0.41 | AK: | 4.5 |
| B: | 3.8 | T: | 0.75 |
| Center Distance (in): | 1.333 in | U: | 0.5 in |
| F: | 2 | LM: | 6.07 |
| BE: | 0.38 in | I: | 2.61 in |
| N: | 4 | K: | 1.63 in |
| BD: | 5.88 | O: | 2.16 in |
| L: | 3.82 in |
Technical Specifications
| Motor Frame Size: | 56 | Series: | OE Series |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Product Line: | OE Series | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | UFC-3 |
| Ratio Range: | 100:1 To 250:1 | Output Shaft Direction: | 3 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.750 in |
| Ratio: | 100:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.084 |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.88 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 143 in/lbs |

