How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | F: | 2 |
| T: | 0.75 | O: | 2.16 in |
| Center Distance (in): | 1.333 in | AJ: | 5.88 |
| A: | 2.82 | I: | 2.61 in |
| LM: | 6.07 | B: | 3.8 |
| K: | 1.63 in | TAP Depth: | 0.5 in |
| AK: | 4.5 | J: | 3.25 in |
| G: | 1 | BD: | 5.88 |
| BE: | 0.38 in | L: | 3.82 in |
| BF: | 0.41 | D: | 1.72 |
| C: | 4.66 in | U: | 0.5 in |
| N: | 4 |
Technical Specifications
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 0.551 |
| Input Diameter (in): | 0.5 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Output Key: | 3/16 X 1.88 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series | Assembly: | UFC-3 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 15:1 |
| Service Factor: | 1 | Input Keyway: | 1/8 X 1.44 in |
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

