How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | Center Distance (in): | 1.333 in |
| O: | 2.16 in | AJ: | 5.88 |
| BD: | 5.88 | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | TAP Depth: | 0.5 in |
| N: | 4 | T: | 0.75 |
| LM: | 6.07 | A: | 2.82 |
| J: | 3.25 in | D: | 1.72 |
| L: | 3.82 in | G: | 1 |
| BE: | 0.38 in | C: | 4.66 in |
| F: | 2 | I: | 2.61 in |
| BF: | 0.41 | K: | 1.63 in |
| U: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Ratio: | 15:1 | Input Diameter (in): | 0.5 in |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 X 1.88 | Output Shaft Assembly Code: | 3 |
| Series: | OE Series | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.551 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/8 X 1.44 in |
| Center Distance (in): | 1.333 | Input RPM: | 1,750 |
| Output RPM: | 117 | Assembly: | UFC-3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 244 in/lbs |

