How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | I: | 2.61 in |
| BE: | 0.38 in | B: | 3.8 |
| L: | 3.82 in | F: | 2 |
| O: | 2.16 in | BD: | 5.88 |
| A: | 2.82 | C: | 4.66 in |
| H-Tap size: | 5/16 - 18 in | AK: | 4.5 |
| K: | 1.63 in | N: | 4 |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 1.72 | Center Distance (in): | 1.333 in |
| J: | 3.25 in | G: | 1 |
| TAP Depth: | 0.5 in | LM: | 6.07 |
| T: | 0.75 |
Technical Specifications
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 0.437 |
| Output Shaft Direction: | 3 | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-3 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Input Keyway: | 1/8 X 1.44 in | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Product Line: | OE Series |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.333 |
| Series Code: | OE | Output Key: | 3/16 X 1.88 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

