How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | J: | 3.25 in |
| H-Tap size: | 5/16 - 18 in | B: | 3.8 |
| Center Distance (in): | 1.333 in | BD: | 5.88 |
| LM: | 6.07 | F: | 2 |
| G: | 1 | TAP Depth: | 0.5 in |
| L: | 3.82 in | K: | 1.63 in |
| A: | 2.82 | N: | 4 |
| I: | 2.61 in | U: | 0.5 in |
| C: | 4.66 in | D: | 1.72 |
| AK: | 4.5 | BE: | 0.38 in |
| O: | 2.16 in | AJ: | 5.88 |
| T: | 0.75 |
Technical Specifications
| Series: | OE Series | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.375 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Keyway: | 1/8 X 1.44 in | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Assembly: | UFC-3 | Output Shaft Direction: | 3 |
| Output Key: | 3/16 X 1.88 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

