How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | G: | 1 |
| LM: | 6.07 | U: | 0.5 in |
| J: | 3.25 in | D: | 1.72 |
| I: | 2.61 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.82 | TAP Depth: | 0.5 in |
| BF: | 0.41 | T: | 0.75 |
| Center Distance (in): | 1.333 in | B: | 3.8 |
| BE: | 0.38 in | BD: | 5.88 |
| N: | 4 | AJ: | 5.88 |
| C: | 4.66 in | O: | 2.16 in |
| L: | 3.82 in | AK: | 4.5 |
| F: | 2 |
Technical Specifications
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 0.375 |
| Output Shaft Assembly Code: | 3 | Output Key: | 3/16 X 1.88 |
| Center Distance (in): | 1.333 | Output RPM: | 70 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 3 |
| Assembly: | UFC-3 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.5 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway: | 1/8 X 1.44 in | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

