How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | LM: | 6.07 |
| J: | 3.25 in | L: | 3.82 in |
| TAP Depth: | 0.5 in | BD: | 5.88 |
| U: | 0.5 in | BE: | 0.38 in |
| AK: | 4.5 | C: | 4.66 in |
| B: | 3.8 | A: | 2.82 |
| N: | 4 | Center Distance (in): | 1.333 in |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| T: | 0.75 | G: | 1 |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 1.72 | I: | 2.61 in |
| F: | 2 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series |
| Output Key: | 3/16 X 1.88 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Motor Frame Size: | 56 | Input Keyway: | 1/8 X 1.44 in |
| Product Line: | OE Series | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 1.333 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.328 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Assembly: | UFC-3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

