How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | B: | 3.8 |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| BE: | 0.38 in | T: | 0.75 |
| A: | 2.82 | LM: | 6.07 |
| N: | 4 | BD: | 5.88 |
| G: | 1 | AK: | 4.5 |
| Center Distance (in): | 1.333 in | O: | 2.16 in |
| C: | 4.66 in | U: | 0.5 in |
| BF: | 0.41 | I: | 2.61 in |
| D: | 1.72 | J: | 3.25 in |
| AJ: | 5.88 | F: | 2 |
| L: | 3.82 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Center Distance (in): | 1.333 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 30:1 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Key: | 3/16 X 1.88 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Series: | OE Series |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Output Shaft Direction: | 3 |
| Input HP @ 1750 RPM: | 0.328 | Input RPM: | 1,750 |
| Assembly: | UFC-3 | Input Keyway: | 1/8 X 1.44 in |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

