How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | J: | 3.25 in |
| A: | 2.82 | B: | 3.8 |
| F: | 2 | K: | 1.63 in |
| U: | 0.5 in | AK: | 4.5 |
| TAP Depth: | 0.5 in | LM: | 6.07 |
| C: | 4.66 in | BF: | 0.41 |
| Center Distance (in): | 1.333 in | H-Tap size: | 5/16 - 18 in |
| D: | 1.72 | O: | 2.16 in |
| I: | 2.61 in | N: | 4 |
| AJ: | 5.88 | T: | 0.75 |
| G: | 1 | L: | 3.82 in |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56 | Input Diameter (in): | 0.5 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Series: | OE Series |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Input Keyway: | 1/8 X 1.44 in | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.26 |
| Ratio: | 40:1 | Output Shaft Direction: | 3 |
| Output Shaft Assembly Code: | 3 | Assembly: | UFC-3 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.88 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

