How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | D: | 1.72 |
| C: | 4.66 in | L: | 3.82 in |
| AJ: | 5.88 | T: | 0.75 |
| BF: | 0.41 | TAP Depth: | 0.5 in |
| LM: | 6.07 | K: | 1.63 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 1 | U: | 0.5 in |
| BD: | 5.88 | J: | 3.25 in |
| F: | 2 | Center Distance (in): | 1.333 in |
| O: | 2.16 in | A: | 2.82 |
| I: | 2.61 in | H-Tap size: | 5/16 - 18 in |
| N: | 4 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series | Input Diameter (in): | 0.5 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Direction: | 3 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 1.333 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 56 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 0.26 | Series: | OE Series |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 40:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.88 |
| Assembly: | UFC-3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

