How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | BD: | 5.88 |
| A: | 2.82 | F: | 2 |
| AK: | 4.5 | J: | 3.25 in |
| G: | 1 | T: | 0.75 |
| LM: | 6.07 | B: | 3.8 |
| BE: | 0.38 in | N: | 4 |
| U: | 0.5 in | TAP Depth: | 0.5 in |
| O: | 2.16 in | I: | 2.61 in |
| BF: | 0.41 | AJ: | 5.88 |
| C: | 4.66 in | L: | 3.82 in |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| D: | 1.72 |
Technical Specifications
| Input Keyway: | 1/8 X 1.44 in | Ratio: | 5:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | UFC-3 | Output Key: | 3/16 X 1.88 |
| Motor Frame Size: | 56 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.333 |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 3 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 1.06 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

