How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | I: | 2.61 in |
| H-Tap size: | 5/16 - 18 in | D: | 1.72 |
| T: | 0.75 | Center Distance (in): | 1.333 in |
| AK: | 4.5 | B: | 3.8 |
| L: | 3.82 in | BD: | 5.88 |
| K: | 1.63 in | A: | 2.82 |
| N: | 4 | G: | 1 |
| J: | 3.25 in | LM: | 6.07 |
| AJ: | 5.88 | U: | 0.5 in |
| TAP Depth: | 0.5 in | C: | 4.66 in |
| BE: | 0.38 in | O: | 2.16 in |
| BF: | 0.41 |
Technical Specifications
| Series: | OE Series | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.88 | Ratio: | 50:1 |
| Product Line: | OE Series | Assembly: | UFC-3 |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Series Code: | OE | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.211 |
| Center Distance (in): | 1.333 | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Input Keyway: | 1/8 X 1.44 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

