How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | F: | 2 |
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| G: | 1 | C: | 4.66 in |
| T: | 0.75 | B: | 3.8 |
| AK: | 4.5 | D: | 1.72 |
| N: | 4 | Center Distance (in): | 1.333 in |
| BF: | 0.41 | J: | 3.25 in |
| LM: | 6.07 | A: | 2.82 |
| I: | 2.61 in | O: | 2.16 in |
| TAP Depth: | 0.5 in | BE: | 0.38 in |
| AJ: | 5.88 | L: | 3.82 in |
| U: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Output Key: | 3/16 X 1.88 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.211 | Output Shaft Assembly Code: | 3 |
| Assembly: | UFC-3 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input Keyway: | 1/8 X 1.44 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

