How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | F: | 2 |
| H-Tap size: | 5/16 - 18 in | C: | 4.66 in |
| I: | 2.61 in | B: | 3.8 |
| AJ: | 5.88 | T: | 0.75 |
| K: | 1.63 in | N: | 4 |
| BD: | 5.88 | L: | 3.82 in |
| BE: | 0.38 in | D: | 1.72 |
| AK: | 4.5 | J: | 3.25 in |
| O: | 2.16 in | G: | 1 |
| Center Distance (in): | 1.333 in | A: | 2.82 |
| LM: | 6.07 | BF: | 0.41 |
| U: | 0.5 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.871 | Input Keyway: | 1/8 X 1.44 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 233 |
| Input RPM: | 1,750 | Series: | OE Series |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 3 |
| Output Key: | 3/16 X 1.88 | Service Factor: | 1 |
| Input Diameter (in): | 0.5 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Assembly: | UFC-3 |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

