How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | TAP Depth: | 0.5 in |
| K: | 1.63 in | AJ: | 5.88 |
| U: | 0.5 in | AK: | 4.5 |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| BF: | 0.41 | N: | 4 |
| I: | 2.61 in | LM: | 6.07 |
| F: | 2 | B: | 3.8 |
| D: | 1.72 | O: | 2.16 in |
| C: | 4.66 in | A: | 2.82 |
| BD: | 5.88 | T: | 0.75 |
| L: | 3.82 in | G: | 1 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Center Distance (in): | 1.333 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Motor Frame Size: | 56 |
| Assembly: | UFC-3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.121 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/8 X 1.44 in | Series Code: | OE |
| Product Line: | OE Series | Output Key: | 3/16 X 1.88 |
| Output Shaft Assembly Code: | 3 | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 183 in/lbs |

