How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | AA: | 6.66 |
| V: | 1 in | AE2: | 0.53 |
| L: | 3.82 in | AG: | 4.75 |
| Center Distance (in): | 1.333 in | AF: | 0.19 |
| I: | 2.61 in | AB: | 3.1 |
| D: | 1.72 | LL: | 2.38 in |
| H: | 0.53 in | M: | 1.76 |
| T: | 0.625 | G: | 1.88 |
| P: | 1.38 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Model Code: | 13Y | Center Distance (in): | 1.333 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 10:1 | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/8 X 1.44 in | Output RPM: | 175 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.500 in | Input HP @ 1750 RPM: | 0.733 |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 228 in/lbs |

