How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | Center Distance (in): | 1.333 in |
| L: | 3.82 in | I: | 2.61 in |
| AB: | 3.1 | AA: | 6.66 |
| G: | 1.88 | V: | 1 in |
| U: | 0.5 in | P: | 1.38 in |
| H: | 0.53 in | LL: | 2.38 in |
| M: | 1.76 | AE2: | 0.53 |
| AF: | 0.19 | T: | 0.625 |
| AG: | 4.75 |
Technical Specifications
| Bore Code: | 10 | Input Diameter (in): | 0.500 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 1/8 X 1.44 in |
| Input Style: | Solid Shaft | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 0.733 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Model Code: | 13Y | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 228 in/lbs |

