How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 6.66 | AB: | 3.1 |
| AE2: | 0.53 | H: | 0.53 in |
| L: | 3.82 in | U: | 0.5 in |
| LL: | 2.38 in | G: | 1.88 |
| V: | 1 in | M: | 1.76 |
| AG: | 4.75 | T: | 0.625 |
| AF: | 0.19 | P: | 1.38 in |
| I: | 2.61 in | Center Distance (in): | 1.333 in |
| D: | 1.72 |
Technical Specifications
| Model Code: | 13Y | Center Distance (in): | 1.333 |
| Input Diameter (in): | 0.500 in | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | Y-2 | Output Key: | 3/16 X 1.50 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.084 | Input Keyway: | 1/8 X 1.44 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 143 in/lbs |

