How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.88 | LL: | 2.38 in |
| U: | 0.5 in | AA: | 6.66 |
| AF: | 0.19 | V: | 1 in |
| AB: | 3.1 | T: | 0.625 |
| H: | 0.53 in | D: | 1.72 |
| L: | 3.82 in | P: | 1.38 in |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| AG: | 4.75 | AE2: | 0.53 |
| M: | 1.76 |
Technical Specifications
| Output RPM: | 17.5 | Assembly: | Y-2 |
| Center Distance (in): | 1.333 | Ratio: | 100:1 |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.500 in | Input Style: | Solid Shaft |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.084 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.625 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Model Code: | 13Y | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 143 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb |

