How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.88 | LL: | 2.38 in |
| AB: | 3.1 | U: | 0.5 in |
| I: | 2.61 in | AE2: | 0.53 |
| H: | 0.53 in | AF: | 0.19 |
| Center Distance (in): | 1.333 in | P: | 1.38 in |
| L: | 3.82 in | AG: | 4.75 |
| V: | 1 in | M: | 1.76 |
| AA: | 6.66 | D: | 1.72 |
| T: | 0.625 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.084 | Input Diameter (in): | 0.500 in |
| Service Factor: | 1 | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 1/8 X 1.44 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Model Code: | 13Y |
| Center Distance (in): | 1.333 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 143 in/lbs |

