How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | U: | 0.5 in |
| T: | 0.625 | I: | 2.61 in |
| Center Distance (in): | 1.333 in | AG: | 4.75 |
| AE2: | 0.53 | AA: | 6.66 |
| V: | 1 in | D: | 1.72 |
| G: | 1.88 | L: | 3.82 in |
| M: | 1.76 | LL: | 2.38 in |
| P: | 1.38 in | H: | 0.53 in |
| AB: | 3.1 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 13Y | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.084 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Assembly: | Y-2 |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Input Diameter (in): | 0.500 in | Center Distance (in): | 1.333 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 143 in/lbs |

