How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 0.625 |
| AA: | 6.66 | U: | 0.5 in |
| I: | 2.61 in | AB: | 3.1 |
| V: | 1 in | Center Distance (in): | 1.333 in |
| M: | 1.76 | L: | 3.82 in |
| AF: | 0.19 | P: | 1.38 in |
| AG: | 4.75 | H: | 0.53 in |
| AE2: | 0.53 | D: | 1.72 |
| G: | 1.88 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 13Y |
| Input Style: | Solid Shaft | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Center Distance (in): | 1.333 |
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/8 X 1.44 in | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 117 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.500 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.551 |
| Output Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 244 in/lbs |

