How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | P: | 1.38 in |
| G: | 1.88 | I: | 2.61 in |
| AF: | 0.19 | V: | 1 in |
| L: | 3.82 in | LL: | 2.38 in |
| AB: | 3.1 | D: | 1.72 |
| M: | 1.76 | T: | 0.625 |
| AA: | 6.66 | H: | 0.53 in |
| U: | 0.5 in | AE2: | 0.53 |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Output RPM: | 117 | Input Keyway: | 1/8 X 1.44 in |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.333 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Assembly: | Y-2 | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.500 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Solid Shaft |
| Bore Code: | 10 | Model Code: | 13Y |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.551 | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 244 in/lbs |

