How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.53 | AG: | 4.75 |
| T: | 0.625 | G: | 1.88 |
| I: | 2.61 in | D: | 1.72 |
| H: | 0.53 in | U: | 0.5 in |
| V: | 1 in | L: | 3.82 in |
| AF: | 0.19 | P: | 1.38 in |
| AA: | 6.66 | Center Distance (in): | 1.333 in |
| LL: | 2.38 in | AB: | 3.1 |
| M: | 1.76 |
Technical Specifications
| Center Distance (in): | 1.333 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.500 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Series Code: | OE |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/8 X 1.44 in | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.437 |
| Input Style: | Solid Shaft | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | 13Y | Product Type: | Right Angle |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 248 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb |

