How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | AG: | 4.75 |
| U: | 0.5 in | LL: | 2.38 in |
| I: | 2.61 in | Center Distance (in): | 1.333 in |
| AE2: | 0.53 | AF: | 0.19 |
| AA: | 6.66 | T: | 0.625 |
| L: | 3.82 in | M: | 1.76 |
| V: | 1 in | AB: | 3.1 |
| G: | 1.88 | P: | 1.38 in |
| H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/8 X 1.44 in | Output Key: | 3/16 X 1.50 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Output Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Input Diameter (in): | 0.500 in | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 13Y |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.437 |
| Bore Code: | 10 | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 248 in/lbs |

