How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | M: | 1.76 |
| H: | 0.53 in | AG: | 4.75 |
| AE2: | 0.53 | D: | 1.72 |
| T: | 0.625 | I: | 2.61 in |
| P: | 1.38 in | AB: | 3.1 |
| Center Distance (in): | 1.333 in | U: | 0.5 in |
| V: | 1 in | AA: | 6.66 |
| AF: | 0.19 | LL: | 2.38 in |
| G: | 1.88 |
Technical Specifications
| Input Style: | Solid Shaft | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.500 in |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Center Distance (in): | 1.333 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.328 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 13Y |
| Input Keyway: | 1/8 X 1.44 in | Bore Code: | 10 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 251 in/lbs |

