How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | V: | 1 in |
| AG: | 4.75 | AB: | 3.1 |
| Center Distance (in): | 1.333 in | T: | 0.625 |
| LL: | 2.38 in | M: | 1.76 |
| H: | 0.53 in | AE2: | 0.53 |
| AF: | 0.19 | D: | 1.72 |
| G: | 1.88 | I: | 2.61 in |
| L: | 3.82 in | AA: | 6.66 |
| U: | 0.5 in |
Technical Specifications
| Model Code: | 13Y | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.328 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.500 in | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.333 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 10 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 251 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb |

