How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | L: | 3.82 in |
| AG: | 4.75 | P: | 1.38 in |
| T: | 0.625 | AA: | 6.66 |
| AF: | 0.19 | V: | 1 in |
| G: | 1.88 | AE2: | 0.53 |
| H: | 0.53 in | I: | 2.61 in |
| D: | 1.72 | U: | 0.5 in |
| Center Distance (in): | 1.333 in | LL: | 2.38 in |
| M: | 1.76 |
Technical Specifications
| Ratio: | 40:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 13Y |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/8 X 1.44 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.26 |
| Center Distance (in): | 1.333 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Bore Code: | 10 |
| Input Diameter (in): | 0.500 in | Output Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Output Key: | 3/16 X 1.50 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 247 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb |

