How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.88 | AE2: | 0.53 |
| H: | 0.53 in | M: | 1.76 |
| U: | 0.5 in | V: | 1 in |
| T: | 0.625 | Center Distance (in): | 1.333 in |
| L: | 3.82 in | AB: | 3.1 |
| D: | 1.72 | I: | 2.61 in |
| AF: | 0.19 | AG: | 4.75 |
| P: | 1.38 in | AA: | 6.66 |
| LL: | 2.38 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.333 | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 1.06 |
| Gear Type: | Worm | Model Code: | 13Y |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.500 in |
| Bore Code: | 10 | Service Factor: | 1 |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 172 in/lbs |

