How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | U: | 0.5 in |
| AE2: | 0.53 | L: | 3.82 in |
| LL: | 2.38 in | H: | 0.53 in |
| T: | 0.625 | AF: | 0.19 |
| D: | 1.72 | V: | 1 in |
| M: | 1.76 | P: | 1.38 in |
| G: | 1.88 | I: | 2.61 in |
| AG: | 4.75 | Center Distance (in): | 1.333 in |
| AA: | 6.66 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Input Keyway: | 1/8 X 1.44 in |
| Ratio Range: | 50:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 0.500 in |
| Model Code: | 13Y | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.211 | Output Key: | 3/16 X 1.50 |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Center Distance (in): | 1.333 | Output RPM: | 35.0 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 237 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb |

