How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | I: | 2.61 in |
| D: | 1.72 | AF: | 0.19 |
| M: | 1.76 | Center Distance (in): | 1.333 in |
| AB: | 3.1 | LL: | 2.38 in |
| V: | 1 in | L: | 3.82 in |
| P: | 1.38 in | T: | 0.625 |
| G: | 1.88 | AE2: | 0.53 |
| H: | 0.53 in | AA: | 6.66 |
| U: | 0.5 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.500 in |
| Input Style: | Solid Shaft | Model Code: | 13Y |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 1/8 X 1.44 in |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Assembly: | Y-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.181 | Bore Code: | 10 |
| Center Distance (in): | 1.333 | Output Torque Rating (in-lb): | 226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb |

