How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | H: | 0.53 in |
| M: | 1.76 | LL: | 2.38 in |
| D: | 1.72 | U: | 0.5 in |
| AF: | 0.19 | AE2: | 0.53 |
| AA: | 6.66 | G: | 1.88 |
| I: | 2.61 in | V: | 1 in |
| P: | 1.38 in | Center Distance (in): | 1.333 in |
| L: | 3.82 in | AB: | 3.1 |
| AG: | 4.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.500 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 13Y |
| Series Code: | OE | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.333 |
| Input Keyway: | 1/8 X 1.44 in | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output RPM: | 29.2 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.181 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 226 in/lbs |

