How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | H: | 0.53 in |
| AB: | 3.1 | Center Distance (in): | 1.333 in |
| D: | 1.72 | G: | 1.88 |
| I: | 2.61 in | P: | 1.38 in |
| V: | 1 in | M: | 1.76 |
| T: | 0.625 | AE2: | 0.53 |
| AG: | 4.75 | L: | 3.82 in |
| AF: | 0.19 | LL: | 2.38 in |
| AA: | 6.66 |
Technical Specifications
| Model Code: | 13Y | Bore Code: | 10 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 1/8 X 1.44 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.500 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.181 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.333 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Assembly: | Y-2 |
| Output Key: | 3/16 X 1.50 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Output Torque Rating (in-lb): | 226 in/lbs |

