Grove Gear 13YF-1-.625-48CZ-10-L1
Part #:13YF-1-.625-48CZ-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | BE: | 0.38 in |
| LQ: | 3.46 in | BD: | 3.88 |
| AK: | 3 | AA: | 6.66 |
| AE2: | 0.53 | AF: | 0.19 |
| V: | 1 in | AJ: | 3.75 |
| P: | 1.38 in | BF: | 0.28 |
| T: | 0.625 | D: | 1.72 |
| G: | 1.88 | AB: | 3.1 |
| H: | 0.53 in | LL: | 2.38 in |
| I: | 2.61 in | Center Distance (in): | 1.333 in |
Technical Specifications
| Center Distance (in): | 1.333 | Bore Code: | 10 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Series Code: | OE |
| Output Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.5 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.733 |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/8 X 1/16 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Model Code: | 13YF | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 48CZ | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

