Grove Gear 13YF-1-.625-48CZ-10-L2
Part #:13YF-1-.625-48CZ-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | BE: | 0.38 in |
| P: | 1.38 in | V: | 1 in |
| AK: | 3 | BF: | 0.28 |
| AJ: | 3.75 | BD: | 3.88 |
| AE2: | 0.53 | Center Distance (in): | 1.333 in |
| AG: | 4.75 | H: | 0.53 in |
| AF: | 0.19 | I: | 2.61 in |
| T: | 0.625 | D: | 1.72 |
| G: | 1.88 | LL: | 2.38 in |
| LQ: | 3.46 in | AA: | 6.66 |
Technical Specifications
| Bore Code: | 10 | Output RPM: | 175 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 48CZ |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 0.5 |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.733 | Assembly: | YF-1 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Model Code: | 13YF |
| Input Keyway (C Face): | 1/8 X 1/16 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

