Grove Gear 13YF-1-.625-48CZ-10-L9
Part #:13YF-1-.625-48CZ-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | AB: | 3.1 |
| AF: | 0.19 | G: | 1.88 |
| H: | 0.53 in | D: | 1.72 |
| AJ: | 3.75 | T: | 0.625 |
| LL: | 2.38 in | AE2: | 0.53 |
| AK: | 3 | BD: | 3.88 |
| AA: | 6.66 | LQ: | 3.46 in |
| Center Distance (in): | 1.333 in | BF: | 0.28 |
| BE: | 0.38 in | V: | 1 in |
| AG: | 4.75 | P: | 1.38 in |
Technical Specifications
| Motor Frame Size: | 48CZ | Ratio Range: | 10:1 |
| Output RPM: | 175 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/8 X 1/16 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 13YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.5 |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 0.733 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

