Grove Gear 13YF-1-.625-48CZ-20-L1
Part #:13YF-1-.625-48CZ-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | LQ: | 3.46 in |
| T: | 0.625 | BF: | 0.28 |
| H: | 0.53 in | I: | 2.61 in |
| BD: | 3.88 | D: | 1.72 |
| G: | 1.88 | AA: | 6.66 |
| AJ: | 3.75 | AF: | 0.19 |
| AE2: | 0.53 | BE: | 0.38 in |
| P: | 1.38 in | LL: | 2.38 in |
| V: | 1 in | AK: | 3 |
| Center Distance (in): | 1.333 in | AG: | 4.75 |
Technical Specifications
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.333 |
| Input Bore (C Face): | 0.5 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/8 X 1/16 | Ratio: | 20:1 |
| Model Code: | 13YF | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Bore Code: | 10 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 48CZ | Input HP @ 1750 RPM: | 0.437 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

