Grove Gear 13YF-1-.625-48CZ-20-L2
Part #:13YF-1-.625-48CZ-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | D: | 1.72 |
| AE2: | 0.53 | AA: | 6.66 |
| V: | 1 in | BE: | 0.38 in |
| AB: | 3.1 | BF: | 0.28 |
| H: | 0.53 in | AJ: | 3.75 |
| LL: | 2.38 in | T: | 0.625 |
| BD: | 3.88 | AG: | 4.75 |
| G: | 1.88 | I: | 2.61 in |
| LQ: | 3.46 in | P: | 1.38 in |
| AF: | 0.19 | AK: | 3 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.333 |
| Ratio: | 20:1 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Input Bore (C Face): | 0.5 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 48CZ |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/8 X 1/16 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Bore Code: | 10 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 20:1 | Model Code: | 13YF |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.437 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

