Grove Gear 13YF-1-.625-48CZ-20-L3
Part #:13YF-1-.625-48CZ-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AK: | 3 |
| AF: | 0.19 | LL: | 2.38 in |
| BE: | 0.38 in | P: | 1.38 in |
| LQ: | 3.46 in | AE2: | 0.53 |
| T: | 0.625 | AA: | 6.66 |
| AB: | 3.1 | AJ: | 3.75 |
| D: | 1.72 | G: | 1.88 |
| I: | 2.61 in | Center Distance (in): | 1.333 in |
| AG: | 4.75 | V: | 1 in |
| BD: | 3.88 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 13YF | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.5 | Motor Frame Size: | 48CZ |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.437 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Key: | 3/16 X 1.50 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

